目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel - Pivoting
igus
E-Ketten®
System E4/00 Energy Chains
Series 640
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_00_e_ketten/serie_640/einzelteile/ae_stahl_e4_00_s640_asmtab.prj},{NB=6000.1.33(1) },{INFO=INFO},{KE=1},{GA=1},{ARTNR1=6000},{BI=300},{SIZE=33},{PPATH=assemblies/ae_stahl_e4_00_s640_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
6000.1
6000.1
87
6000.1
6000.1
99
6000.1
6000.1
112
6000.1
6000.1
124
6000.1
6000.1
137
6000.1
6000.1
149
6000.1
6000.1
162
6000.1
6000.1
174
6000.1
6000.1
187
6000.1
6000.1
199
6000.1
6000.1
212
6000.1
6000.1
224
6000.1
6000.1
237
6000.1
6000.1
249
6000.1
6000.1
262
6000.1
6000.1
274
6000.1
6000.1
287
6000.1
6000.1
300
6000.1
6000.1
312
6000.1
6000.1
324
6000.1
6000.1
337
6000.1
6000.1
349
6000.1
6000.1
362
6000.1
6000.1
374
6000.1
6000.1
387
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表