目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series E2C.10 - One-piece, non-openable
igus
E-Ketten®
Energy Chains® E2 micro
Series E2C.10
Powered by
CAD模型選擇
{igus/e_ketten/system_e2micro_e_ketten/serie_e2c_10/serie_e2c_10_asmtab.prj},{NB=0.2 m E2C.10.16.018.0 (0,1,0,0,200,0,0,-100,-,,-,,,-,-,-)},{INFO=INFO},{BI=16},{BA=23.4},{SIZE=16},{R=18},{EBA=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-100.0},{FARBE=0},{AM=0},{AMAUS=-},{AMQF=},{AF=0},{AFAUS=-},{AFQF=},{BV=},{CNSMASSEXACT1=0.16},{T=20.000},{KGH=15.000},{A=7.50},{PPATH=assemblies/serie_e2c_10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R safety
[mm]
CNSMASSEXACT
Weight
[kg/m]
0.2 m E2C.10.06.018.0 (-,...
E2C.10.06
6
13.4
200
200
10
51
56
100
0.14
0.2 m E2C.10.10.018.0 (-,...
E2C.10.10
10
17.4
200
200
10
51
56
100
0.14
0.2 m E2C.10.16.018.0 (-,...
E2C.10.16
16
23.4
200
200
10
51
56
100
0.16
0.2 m E2C.10.20.018.0 (-,...
E2C.10.20
20
27.4
200
200
10
51
56
100
0.17
0.2 m E2C.10.30.018.0 (-,...
E2C.10.30
30
37.4
200
200
10
51
56
100
0.20
0.2 m E2C.10.40.018.0 (-,...
E2C.10.40
40
47.4
200
200
10
51
56
100
0.23
0.2 m E2C.10.50.018.0 (-,...
E2C.10.50
50
57.4
200
200
10
51
56
100
0.26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表