目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Openable along the inner radius from one side with film hinge
igus
E-Ketten®
Energy Chains® E2 micro
Series 074
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e2micro_e_ketten/serie_74/einzelteile/kg_074.prj},{NB=074.16},{ARTNR=074.16},{INFO=INFO},{BI=16},{BA=22.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
074.10
074.10
10
16.3
074.16
074.16
16
22.3
074.20
074.20
20
26.3
074.30
074.30
30
36.3
074.40
074.40
40
46.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表