目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - One-piece, non-openable
igus
E-Ketten®
Energy Chains® E2 micro
Series 05
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e2micro_e_ketten/serie_05/einzelteile/kg_05_asmtab.prj},{NB=05.16 },{ARTNR=05.16},{INFO=INFO},{BI=16},{BA=20.2},{PPATH=assemblies/kg_05_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
05.06
05.06
6
10.2
05.10
05.10
10
14.2
05.16
05.16
16
20.2
05.20
05.20
20
24.2
05.30
05.30
30
34.2
05.64
05.64
64
68.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表