目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Polymer - one-piece | Locking
igus
E-Ketten®
Energy Chains® Easy Chain®
Series Z08
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_easy_chain/serie_z08/einzelteile/ae_kunststoff_s_e08.prj},{NB=080.20.1PZ},{INFO=INFO},{KE=1},{KAMME=PZ},{ZZ=2},{A=0},{B=28.2},{BA=28.2},{BI=20.000},{SIZE=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
ZZ
number of teeth
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
080.10.1PZ
080.10.1PZ
1
0
18.2
080.16.1PZ
080.16.1PZ
2
0
24.5
080.20.1PZ
080.20.1PZ
2
0
28.2
080.30.1PZ
080.30.1PZ
3
22
38.2
080.40.1PZ
080.40.1PZ
4
32
48.2
080.50.1PZ
080.50.1PZ
5
42
58.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表