目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Lids openable along the outer radius, from both sides
igus
E-Ketten®
E2 Series R100
Series R118
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e2_serie_r100/serie_r118/einzeteile/kg_r118_asmtab.prj},{NB=118.038 },{INFO=INFO},{BIND=038},{BI=38},{BA=50},{PPATH=assemblies/kg_r118_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
118.020
118.020
20
32
118.025
118.025
25
37
118.038
118.038
38
50
118.048
118.048
48
60
118.063
118.063
63
75
118.080
118.080
80
92
118.100
118.100
100
112
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表