目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 10 - non snap-open
igus
E-Ketten®
Classic-Series
E2 mini
Series 10
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e2_mini/serie_10/serie_10_asmtab.prj},{NB=0.2745 m 10.2.028.0 (freitragend,1,0,0,200,0,0,-124.5,-,-,,-,-,-)},{INFO=INFO},{BI=25},{BA=35.2},{SIZE=2},{R=28},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-124.5},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{T=30.500},{KGH=23.000},{A=11.50},{PPATH=assemblies/serie_10_asmtpl.prj},{MASS=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
EBA
Installation type
ⁿ/ₐ
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
CNSMASSEXACT
Weight
[kg]
0.2745 m 10.1.028.0 (-,-)
10.1
15
25.2
unsupported
249
274.5
9
79
85
150
0.096
0.2745 m 10.2.028.0 (-,-)
10.2
25
35.2
unsupported
249
274.5
9
79
85
150
0.110
0.2745 m 10.3.028.0 (-,-)
10.3
38
48.2
unsupported
249
274.5
9
79
85
150
0.126
0.2745 m 10.4.028.0 (-,-)
10.4
50
60.2
unsupported
249
274.5
9
79
85
150
0.143
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表