目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
WSRM - Trapezoidal Lead Screw Nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/wsrm.prj},{NB=WSRM-5039TR26x5},{ARTNR=WSRM-5039TR26x5},{INFO=INFO},{AUS=kurz},{FT=1438},{D1=26},{D2=50},{B1=39},{TR=TR 26 x 5},{P=5},{F=7190}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
FT
Supporting surface
[mm^2]
D1
Diameter
[mm]
D2
Diameter
[mm]
B1
Width
[mm]
TR
Thread D1 x P
ⁿ/ₐ
F
Max. static F
[N]
WSRM-2215TR10x2
WSRM-2215TR10x2
Short
212
10
22
15
TR 10 x 2
1060
WSRM-2215TR10x3
WSRM-2215TR10x3
Short
200
10
22
15
TR 10 x 3
1000
WSRM-2618TR12x3
WSRM-2618TR12x3
Short
296
12
26
18
TR 12 x 3
1480
WSRM-3021TR14x4
WSRM-3021TR14x4
Short
396
14
30
21
TR 14 x 4
1980
WSRM-3624TR16x2
WSRM-3624TR16x2
Short
564
16
36
24
TR 16 x 2
2820
WSRM-3024TR16x4
WSRM-3024TR16x4
Short
526
16
30
24
TR 16 x 4
2630
WSRM-3624TR16x4
WSRM-3624TR16x4
Short
526
16
36
24
TR 16 x 4
2830
WSRM-3027TR18x4
WSRM-3027TR18x4
Short
678
18
30
27
TR 18 x 4
3390
WSRM-4027TR18x4
WSRM-4027TR18x4
Short
678
18
40
27
TR 18 x 4
3390
WSRM-3025TR20x4
WSRM-3025TR20x4
Short
706
20
30
25
TR 20 x 4
3530
WSRM-4530TR20x4
WSRM-4530TR20x4
Short
848
20
45
30
TR 20 x 4
4240
WSRM-5036TR24x5
WSRM-5036TR24x5
Short
1214
24
50
36
TR 24 x 5
6070
WSRM-5039TR26x5
WSRM-5039TR26x5
Short
1438
26
50
39
TR 26 x 5
7190
WSRM-6042TR28x5
WSRM-6042TR28x5
Short
1680
28
60
42
TR 28 x 5
8400
WSRM-6045TR30x6
WSRM-6045TR30x6
Short
1906
30
60
45
TR 30 x 6
9530
WSRM-2220TR10x2
WSRM-2220TR10x2
Long
282
10
22
20
TR 10 x 2
1410
WSRM-2220TR10x3
WSRM-2220TR10x3
Long
266
10
22
20
TR 10 x 3
1330
WSRM-2624TR12x3
WSRM-2624TR12x3
Long
394
12
26
24
TR 12 x 3
1970
WSRM-3028TR14x4
WSRM-3028TR14x4
Long
526
14
30
28
TR 14 x 4
2630
WSRM-3632TR16X2
WSRM-3632TR16X2
Long
702
16
36
32
TR 16 x 2
3510
WSRM-3632TR16x4
WSRM-3632TR16x4
Long
752
16
36
32
TR 16 x 4
3760
WSRM-4036TR18x4
WSRM-4036TR18x4
Long
904
18
40
36
TR 18 x 4
4520
WSRM-4540TR20x4
WSRM-4540TR20x4
Long
1130
20
45
40
TR 20 x 4
5650
WSRM-5048TR24x5
WSRM-5048TR24x5
Long
1620
24
50
48
TR 24 x 5
8100
WSRM-5052TR26x5
WSRM-5052TR26x5
Long
1918
26
50
52
TR 26 x 5
9590
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
28.03.2024
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
WFLM - Trapezoidal Lead Screw Nuts
igus
13.09.2022
Split bearings (clips2) - easy assembly, metric sizes
igus
30.01.2024
iglidur® A200 - type F - Flange bearings, metric sizes
igus
30.01.2024
iglidur® A200 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
iglidur® A500 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
iglidur® W300 - type T - Thrust washer, metric sizes
igus
30.01.2024
TS 220/220
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
CFX - Standard clamps with standard base
igus
13.02.2024
Trays
igus
19.01.2021
Two hole flange bearings, Form FL - maintenance free two hole flange bearin...
igus
30.01.2024
iglidur® G - type F - Flange bearings, inch sizes
igus
30.01.2024
iglidur® M250 - type S - Sleeve bearings, inch sizes
igus
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表