目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
PTGSG-MOT-ES - Lead screw
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/ptgsg_mot_es.prj},{NB=PTGSG-MOT-08X1,5-R-100-ES},{INFO=INFO},{L=100},{MS=NEMA17/23},{F=42/56},{TT=TR},{LS=8},{P=1.5},{D2=7},{D3=6},{LMAX=300},{T=08X1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
MS
Motor size
ⁿ/ₐ
F
Distance over hubs
ⁿ/ₐ
TT
Thread type
ⁿ/ₐ
LS
Lead screw diameter
[mm]
P
Pitch
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
LMAX
Max. length
[mm]
PTGSG-MOT-M5X0,8-R-100-ES
PTGSG-MOT-M5X0,8-R-100-ES
NEMA11
28
M5
5
0.8
4
3
250
PTGSG-MOT-05X5-R-100-ES
PTGSG-MOT-05X5-R-100-ES
NEMA11
28
SG
5
5.0
4
3
250
PTGSG-MOT-08X1,5-R-100-ES
PTGSG-MOT-08X1,5-R-100-ES
NEMA17/23
42/56
TR
8
1.5
7
6
300
PTGSG-MOT-10X2-R-100-ES
PTGSG-MOT-10X2-R-100-ES
NEMA17/23
42/56
TR
10
2.0
7
6
500
PTGSG-MOT-10X12-R-100-ES
PTGSG-MOT-10X12-R-100-ES
NEMA17/23
42/56
SG
10
12.0
7
6
500
PTGSG-MOT-10X50-R-100-ES
PTGSG-MOT-10X50-R-100-ES
NEMA17/23
42/56
SG
10
50.0
7
6
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表