目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JFRM-AB - Anti-Backlash-Gewindemuttern, aus iglidur® J, Rechtsgewindeiglidur® J – bester Verschleiß im Trockenlauf
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/jfrm_ab.prj},{NB=JFRM-AB-2835-TR16x2},{ARTNR=JFRM-AB-2835-TR16x2},{INFO=INFO},{D2=28},{D3=48},{D4=38},{D5=6},{B1=35},{B2=12},{TR=TR16x2},{D1=16},{P=2.0},{F=2300},{BK=11.000},{HK=9.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Length
[mm]
B2
Length
[mm]
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
P
Pitch
[mm]
F
max. stat. F axial
[N]
JFRM-AB-2525-TR10x2
JFRM-AB-2525-TR10x2
25
42
34
5
25
10
TR10x2
10
2.0
1160
JFRM-AB-2525-TR10X3
JFRM-AB-2525-TR10X3
25
42
34
5
25
10
TR10x3
10
3.0
1110
JFRM-AB-2835-TR14x4
JFRM-AB-2835-TR14x4
28
48
38
6
35
12
TR14x4
14
4.0
2390
JFRM-AB-2835-TR16x2
JFRM-AB-2835-TR16x2
28
48
38
6
35
12
TR16x2
16
2.0
2300
JFRM-AB-2835-TR16x4
JFRM-AB-2835-TR16x4
28
48
38
6
35
12
TR16x4
16
4.0
2520
JFRM-AB-2835-TR18x4
JFRM-AB-2835-TR18x4
28
48
38
6
35
12
TR18x4
18
4.0
2890
JFRM-AB-3244-TR20x4
JFRM-AB-3244-TR20x4
32
55
45
7
44
12
TR20x4
20
4.0
4080
JFRM-AB-3244-TR24x5
JFRM-AB-3244-TR24x5
32
55
45
7
44
12
TR24x5
24
5.0
4890
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表