目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
TA2247 - IO-Link - Temperatursensoren in Miniaturbauform
ifm electronic
Sensors
200_020
200_020_040
200_020_040_020
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_040/200_020_040_020/ta2247.prj},{NB=TA2247},{BN=TA2247},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{SIZE=150},{PREVIEW=../../../_pool_/a0/6d/pc_ta2242ab_01.png},{PRODUKTFOTO=../../../_pool_/a0/6d/pc_ta2242ab_01.png},{DESCRIPTIONSHORT=TA2247: Temperaturtransmitter; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Anal},{DESCLONG=Temperaturtransmitter; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Analogsignal; IO-Link; Einbaulänge EL 150 mm; Messbereich -50...200 °C; Werkseinstellung 0...100 °C °C; Druckfestigkeit 160 bar; Klemmadaption Ø 6 mm; M12 Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=TA-150CLED06- - /US},{ERPGRSUPPLIER=I3},{DELTIME=2.0},{ARTICLE_STATUS=false}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
TA2247
TA2247: Temperaturtransmi...
Temperaturtransmitter; 1 ...
TA2247
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表