目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
TS9256 - Alle Temperatursensoren
ifm electronic
Sensors
200_020
200_020_040
200_020_040_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_040/200_020_040_001/ts9256.prj},{NB=TS9256},{BN=TS9256},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/e7/b4/pc_ts2256xx_01.png},{PRODUKTFOTO=../../../_pool_/e7/b4/pc_ts2256xx_01.png},{DESCRIPTIONSHORT=TS9256: Temperatursensor zum Anschluss an Auswerteeinheit; 1 x Pt 1000; (nach D},{DESCLONG=Temperatursensor zum Anschluss an Auswerteeinheit; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Einbaulänge EL 50 mm; Messbereich -50...250 °C; -58...482 °F; Klemmadaption Ø 6 mm; 0,15 m PTFE-Kabel; M12 Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=TS-015KIKD06...../US},{ERPGRSUPPLIER=I3},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
TS9256
TS9256: Temperatursensor ...
Temperatursensor zum Ansc...
TS9256
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表