目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
TS325A - Alle Temperatursensoren
ifm electronic
Sensors
200_020
200_020_040
200_020_040_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_040/200_020_040_001/ts325a.prj},{NB=TS325A},{BN=TS325A},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/6f/e4/pc_ts325axx_01.png},{PRODUKTFOTO=../../../_pool_/6f/e4/pc_ts325axx_01.png},{DESCRIPTIONSHORT=TS325A: Temperatursensor zum Anschluss an Auswerteeinheit; 1 x Pt 100; (nach DI},{DESCLONG=Temperatursensor zum Anschluss an Auswerteeinheit; 1 x Pt 100; (nach DIN EN 60751, Klasse B; Bestromung max. 10 mA); Messbereich -20...80 °C; -4...176 °F; Ø 5 mm; 3 m Silikon-Kabel},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=TS-300KEKD06...../3M/3D/3G},{ERPGRSUPPLIER=I3},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
TS325A
TS325A: Temperatursensor ...
Temperatursensor zum Ansc...
TS325A
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表