目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
TD2277 - Transmitter mit Display für die Lebensmittelindustrie
ifm electronic
Sensors
200_020
200_020_040
200_020_040_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_040/200_020_040_001/td2277.prj},{NB=TD2277},{BN=TD2277},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{SIZE=300},{PREVIEW=../../../_pool_/54/99/pc_td2211ad_01.png},{PRODUKTFOTO=../../../_pool_/54/99/pc_td2211ad_01.png},{DESCRIPTIONSHORT=TD2277: Temperaturtransmitter; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Anal},{DESCLONG=Temperaturtransmitter; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Analogsignal; IO-Link; Einbaulänge EL 300 mm; Messbereich -50...150 °C; -58...302 °F; Werkseinstellung 0...100 °C °C; Druckfestigkeit 160 bar; Klemmadaption Ø 6 mm; M12 Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=TD-300CFED06-A-ZVG/US},{ERPGRSUPPLIER=I3},{DELTIME=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
TD2277
TD2277: Temperaturtransmi...
Temperaturtransmitter; 1 ...
TD2277
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表