目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
PV7004 - Alle Drucksensoren / Vakuumsensoren
ifm electronic
Sensors
200_020
200_020_010
200_020_010_110
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_010/200_020_010_110/pv7004.prj},{NB=PV7004},{BN=PV7004},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/d5/80/pc_pv7000aa_01.png},{PRODUKTFOTO=../../../_pool_/d5/80/pc_pv7000aa_01.png},{DESCRIPTIONSHORT=PV7004: Elektronischer Druckschalter; -1...10 bar; -14,5...145 psi; -100...1000 },{DESCLONG=Elektronischer Druckschalter; -1...10 bar; -14,5...145 psi; -100...1000 kpa; -0,1...1 MPa; G 1/4 Außengewinde; Schaltsignal; IO-Link; Steckverbindung; -40...90 °C; IP 67; IP 69K; Relativdruck; Vakuum},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=PV-010-REG14-UFRVG/US/ /},{ERPGRSUPPLIER=H3},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
PV7004
PV7004: Elektronischer Dr...
Elektronischer Druckschal...
PV7004
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表