目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
MFH204 - Druckfeste Sensoren für Hydraulikzylinder
ifm electronic
Sensors
200_010
200_010_070
200_010_070_040
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_070/200_010_070_040/mfh204.prj},{NB=MFH204},{BN=MFH204},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/17/6e/pc_mfh202ac_01.png},{PRODUKTFOTO=../../../_pool_/17/6e/pc_mfh202ac_01.png},{DESCRIPTIONSHORT=MFH204: Zylindersensor; M12 x 1 / L = 60 mm; Schaltabstand 1,8 mm bündig einbaub},{DESCLONG=Zylindersensor; M12 x 1 / L = 60 mm; Schaltabstand 1,8 mm bündig einbaubar; Öffner; DC; PNP; M12 Steckverbindung; IP 65; IP 68; IP 69K; 3-Leiter; Umgebungstemperatur -25...120 °C; Schaltfrequenz 1000 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=MFB3002BAPKG/B/AM/500/US},{ERPGRSUPPLIER=A2},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
MFH204
MFH204: Zylindersensor; M...
Zylindersensor; M12 x 1 /...
MFH204
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表