目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IK3-P6BBH3**S
IAI
Integrated Combination System
IK2/IK3 (RCP6_IA kit)
IK3
XYB+ZB
Powered by
CAD模型選擇
{iai/integrated_combination_systems/ik2_ik3_rcp6_iakit/ik3/xyb_zb/ik3_p6bbh3_asmtab.prj},{NB=IK3-P6BBH32HHMS-WA-5-5-5B-PM1-1L-N-N-N-0-0-0},{COM=2},{SPD=HHM},{ENTYPE=WA},{S1=50},{SX=[50:800/50]},{OPTB1=},{OPTCD1=},{OPTPHS1=},{OPTRTS1=},{POS1=0},{S2=50},{SY=[50:200/50]},{OPTB2=},{OPTCD2=},{OPTPHS2=},{OPTRTS2=},{POS2=0},{S3=50},{SZ=[50:100/25]},{OPTB3=Yes},{OPTCD3=},{OPTPHS3=},{OPTRTS3=},{POS3=0},{CTR=PM1},{LTC=1},{CT1=N},{CT2=N},{CT3=N},{OPTFTP=},{VERS1=21},{PPATH=../../ik2_ik3_assemblies/ik3_p6_xyb_zb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
Combination
ⁿ/ₐ
ENTYPE
Encoder
ⁿ/ₐ
OPTB3
3rd axis - Brake
ⁿ/ₐ
IK3-P6BBH31HHMS-WA-5-5-5B...
IK3-P6BBH31HHMS-WA-5-5-5B...
P6BBH31HHMS
1
WA
Yes
IK3-P6BBH32HHMS-WA-5-5-5B...
IK3-P6BBH32HHMS-WA-5-5-5B...
P6BBH32HHMS
2
WA
Yes
IK3-P6BBH33HHMS-WA-5-5-5B...
IK3-P6BBH33HHMS-WA-5-5-5B...
P6BBH33HHMS
3
WA
Yes
IK3-P6BBH34HHMS-WA-5-5-5B...
IK3-P6BBH34HHMS-WA-5-5-5B...
P6BBH34HHMS
4
WA
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表