V-NE-SD Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
V-NE-SD
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/v_ne_sd/metrisch/v_ne_sd_metr_asmtab.prj},{NB=V-NE-SD 1.256.2501.50},{AG=M 25 x 1.5},{NDM=25},{P=1.5},{GL=10.5},{H=16.0},{D=30.5},{SW=28},{SW1=8},{BN=1.256.2501.50},{VER=4},{PPATH=v_ne_sd_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
AG
Threads
ⁿ/ₐ
GL
[mm]
H
[mm]
D
[mm]
SW
[mm]
SW1
[mm]
BN
Order No.
ⁿ/ₐ
V-NE-SD 1.256.1201.50
M 12 x 1.5
8.5
13.0
16.5
15
6
1.256.1201.50
V-NE-SD 1.256.1601.50
M 16 x 1.5
8.5
13.0
20.5
19
8
1.256.1601.50
V-NE-SD 1.256.2001.50
M 20 x 1.5
9.0
14.5
25.5
24
8
1.256.2001.50
V-NE-SD 1.256.2501.50
M 25 x 1.5
10.5
16.0
30.5
28
8
1.256.2501.50
V-NE-SD 1.256.3201.50
M 32 x 1.5
11.5
17.5
38.0
36
8
1.256.3201.50
V-NE-SD 1.256.4001.50
M 40 x 1.5
11.5
18.0
48.0
46
8
1.256.4001.50
V-NE-SD 1.256.5001.50
M 50 x 1.5
13.5
20.0
60.0
55
8
1.256.5001.50
V-NE-SD 1.256.6301.50
M 63 x 1.5
14.5
21.0
75.0
70
8
1.256.6301.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表