HSK-K Metric - Standard Cable Glands
Hummel
Cable glands
Industrial cable glands
HSK Standard Cable Glands
HSK-K
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_k/metrisch/hsk_k_metr_asmtab.prj},{NB=HSK-K 1.209.2500.50(gray)},{AG=M 25 x 1.5},{FR=gray},{D=13 - 18},{GL=11},{H=31},{SW=33},{BN1=1.209.2500.50},{BN2=1.209.2501.50},{BN3=1.209.2502.50},{PPATH=hsk_k_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
AG
Thread
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-K 1.209.1200.50
M 12 x 1.5
3 - 6.5
8
21
15
1.209.1200.50
HSK-K 1.209.1200.51
M 12 x 1.5
2 - 5
8
21
15
1.209.1200.51
HSK-K 1.209.1600.50
M 16 x 1.5
4 - 8
8
22
19
1.209.1600.50
HSK-K 1.209.1600.51
M 16 x 1.5
2 - 6
8
22
19
1.209.1600.51
HSK-K 1.219.1600.50
M 16 x 1.5
5 - 10
8
25
22
1.219.1600.50
HSK-K 1.209.2000.50
M 20 x 1.5
6 - 12
9
27
24
1.209.2000.50
HSK-K 1.209.2000.51
M 20 x 1.5
5 - 9
9
27
24
1.209.2000.51
HSK-K 1.219.2000.50
M 20 x 1.5
10 - 14
9
28
27
1.219.2000.50
HSK-K 1.219.2500.50
M 25 x 1.5
13-18
11
31
30
1.219.2500.50
HSK-K 1.209.2500.50
M 25 x 1.5
13 - 18
11
31
33
1.209.2500.50
HSK-K 1.209.2500.51
M 25 x 1.5
9 - 16
11
31
33
1.209.2500.51
HSK-K 1.219.3200.50
M 32 x 1.5
14-21
11
39
36
1.219.3200.50
HSK-K 1.209.3200.50
M 32 x 1.5
18 - 25
11
39
42
1.209.3200.50
HSK-K 1.209.3200.51
M 32 x 1.5
13 - 20
11
39
42
1.209.3200.51
HSK-K 1.219.4000.50
M 40 x 1.5
19-27
13
47
46
1.219.4000.50
HSK-K 1.209.4000.50
M 40 x 1.5
22 - 32
13
48
53
1.209.4000.50
HSK-K 1.209.4000.51
M 40 x 1.5
20 - 26
13
48
53
1.209.4000.51
HSK-K 1.209.5000.50
M 50 x 1.5
32 - 38
13
49
60
1.209.5000.50
HSK-K 1.209.5000.51
M 50 x 1.5
25 - 31
13
49
60
1.209.5000.51
HSK-K 1.209.6300.50
M 63 x 1.5
37 - 44
14
49
65/ 68
1.209.6300.50
HSK-K 1.209.6300.51
M 63 x 1.5
29 - 35
14
49
65/ 68
1.209.6300.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表