目錄: Hugro
Created: 23.12.2021.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
SKINTOP-M(公制) - 带公制连接螺纹的黄铜电缆接头
Hugro
电缆接头,金属
黄铜
Powered by
CAD模型選擇
{hugro/metallischekabelverschraubungen/messing/skintop_m_153_00_m_2.prj},{NB=HUGRO 153.4028-(19)},{ATN=53112050},{ARTNR=153.4028},{G=M40x1.5},{ID=36.000},{RS=2.000},{FMIN=19.0},{FMAX=28.0},{F=19},{NDR=40.0},{P=1.5},{SW=45},{A=49.5},{C=48.0},{GL=9.0},{E=23.0},{HH=5.0},{J=6.0},{K=6.0},{L=42.0},{N=12.5},{ODICHTRING=36x2},{MATERIAL=Messing vernickelt},{ZTN=74199990},{GPS=0.166}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
货号
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
FMIN
最小夹紧范围
[mm]
FMAX
最大夹紧范围
[mm]
SW
扳手尺寸
[mm]
H
[mm]
GL
[mm]
MATERIAL
材质
ⁿ/ₐ
ZTN
海关关税号
ⁿ/ₐ
GPS
每件重量
[kg]
HUGRO 153.1507
153.1507
M12x1.5
3.5
7.0
16
22.0
6.5
镀镍黄铜
74199990
0.016
HUGRO 153.1710
153.1710
M16x1.5
4.5
9.0
20
26.0
7.0
镀镍黄铜
74199990
0.030
HUGRO 153.2013
153.2013
M20x1.5
7.0
12.5
24
29.0
8.0
镀镍黄铜
74199990
0.038
HUGRO 153.2517
153.2517
M25x1.5
9.0
16.5
29
30.5
8.0
镀镍黄铜
74199990
0.060
HUGRO 153.3221
153.3221
M32x1.5
11.0
21.0
36
36.5
9.0
镀镍黄铜
74199990
0.100
HUGRO 153.4028
153.4028
M40x1.5
19.0
28.0
45
39.0
9.0
镀镍黄铜
74199990
0.166
HUGRO 153.5035
153.5035
M50x1.5
27.0
35.0
54
45.5
10.0
镀镍黄铜
74199990
0.240
HUGRO 153.6345
153.6345
M63x1.5
34.0
45.0
67
52.0
15.0
镀镍黄铜
74199990
0.410
HUGRO 153.6355
153.6355
M63x1.5 plus
44.3
55.6
75
50.5
15.0
镀镍黄铜
74199990
0.465
HUGRO 153.7468
153.7468
M75x1.5
58.0
68.0
95
91.0
15.0
镀镍黄铜
74199990
1.178
HUGRO 153.9A78
153.9A78
M90x2
66.0
78.0
115
116.0
20.0
镀镍黄铜
74199990
2.330
HUGRO 153.9R98
153.9R98
M110x2
86.0
98.0
135
129.0
25.0
镀镍黄铜
74199990
3.460
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表