Saddle, Aluminium acc. to EN 755, EN AW 6060, seamless
Huelsen
Saddles
Saddles Aluminium
Powered by
CAD模型選擇
{huelsen/11_sattelstutzen/1_aluminium/sattelstutzen_733.prj},{NB=7330060050098},{ARTNR=7330060050098},{DN=50},{D1=60},{D2=60},{S2=5},{L=98},{H=40},{R=20},{GEW=0.149},{PG=Sattelstutzen},{PUG=Sattelstutzen zum Schweissen},{AUS=nahtlos},{NORM=Werksstandard},{WERK1=Aluminium},{WERK2=EN 755},{WERK3=EN AW 6060},{R1=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø Pipe
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
H
Height
[mm]
R
Radius R ~
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
7330031030056
7330031030056
25
31
31
3
56
22
12
0.025
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330038030062
7330038030062
32
38
38
3
62
30
13
0.040
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330046030077
7330046030077
40
46
46
3
77
35
15
0.058
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330056030095
7330056030095
50
56
56
3
95
40
20
0.084
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330060050098
7330060050098
50
60
60
5
98
40
20
0.149
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330076030134
7330076030134
65
76
76
3
134
50
25
0.149
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330089040150
7330089040150
80
89
89
4
150
60
30
0.276
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330108040182
7330108040182
100
108
108
4
182
65
40
0.382
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330133040230
7330133040230
125
133
133
4
230
85
50
0.605
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
7330160050275
7330160050275
150
160
160
5
275
95
60
1.045
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 755, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表