目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PSG 0.8 - Spur gear - Pre-treated or case hardened steel - Module 0.8
HPC
Precision gears
Spur gears
Spur gears 0.8 Mod
grad7
Powered by
CAD模型選擇
{hpc/v6/spur_gear/080/grad7/psg08.prj},{NB=hpc_PSG0.8-48_S},{MAT=AP},{DET=S},{Z=48},{P=38.40},{D=40.00},{A=10},{M=30},{J=0.109 - 0.050},{CS=5.26},{CT=12.04},{MAS=0.117},{INFO=INFO},{MODULE=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
ØP Pitch
[mm]
D
ØD External
[mm]
A
ØA Bore
[mm]
M
ØM Boss
[mm]
J
Backlash
[mm]
C
Torque
[Nm]
MAS
Weight
[kg]
HPC - PSG0.8-18
PSG0.8-18
18
14.40
16.00
5
11
0.096 - 0.047
0.94
0.015
HPC - PSG0.8-19
PSG0.8-19
19
15.20
16.80
5
11
0.096 - 0.047
1.00
0.016
HPC - PSG0.8-20
PSG0.8-20
20
16.00
17.60
5
11
0.096 - 0.047
1.33
0.017
HPC - PSG0.8-21
PSG0.8-21
21
16.80
18.40
5
12
0.096 - 0.047
1.39
0.020
HPC - PSG0.8-22
PSG0.8-22
22
17.60
19.20
5
12
0.096 - 0.047
1.46
0.021
HPC - PSG0.8-23
PSG0.8-23
23
18.40
20.00
5
12
0.097 - 0.046
1.53
0.023
HPC - PSG0.8-24
PSG0.8-24
24
19.20
20.80
6
14
0.097 - 0.046
1.59
0.026
HPC - PSG0.8-25
PSG0.8-25
25
20.00
21.60
6
14
0.097 - 0.046
1.66
0.028
HPC - PSG0.8-26
PSG0.8-26
26
20.80
22.40
6
14
0.097 - 0.046
2.03
0.029
HPC - PSG0.8-27
PSG0.8-27
27
21.60
23.20
6
14
0.097 - 0.046
2.11
0.031
HPC - PSG0.8-28
PSG0.8-28
28
22.40
24.00
8
18
0.097 - 0.046
2.18
0.037
HPC - PSG0.8-29
PSG0.8-29
29
23.20
24.80
8
18
0.097 - 0.046
2.26
0.039
HPC - PSG0.8-30
PSG0.8-30
30
24.00
25.60
8
18
0.097 - 0.046
2.58
0.041
HPC - PSG0.8-32
PSG0.8-32
32
25.60
27.20
8
18
0.108 - 0.052
2.75
0.045
HPC - PSG0.8-35
PSG0.8-35
35
28.00
29.60
10
20
0.108 - 0.052
3.00
0.052
HPC - PSG0.8-38
PSG0.8-38
38
30.40
32.00
10
20
0.109 - 0.050
3.26
0.059
HPC - PSG0.8-40
PSG0.8-40
40
32.00
33.60
10
20
0.109 - 0.050
4.39
0.064
HPC - PSG0.8-42
PSG0.8-42
42
33.60
35.20
10
20
0.109 - 0.050
4.61
0.069
HPC - PSG0.8-45
PSG0.8-45
45
36.00
37.60
10
20
0.109 - 0.050
4.94
0.077
HPC - PSG0.8-48
PSG0.8-48
48
38.40
40.00
10
30
0.109 - 0.050
5.26
0.117
HPC - PSG0.8-50
PSG0.8-50
50
40.00
41.60
10
30
0.109 - 0.050
6.50
0.123
HPC - PSG0.8-52
PSG0.8-52
52
41.60
43.20
10
30
0.109 - 0.050
6.76
0.129
HPC - PSG0.8-55
PSG0.8-55
55
44.00
45.60
10
30
0.109 - 0.050
7.15
0.139
HPC - PSG0.8-58
PSG0.8-58
58
46.40
48.00
10
30
0.109 - 0.050
7.54
0.150
HPC - PSG0.8-60
PSG0.8-60
60
48.00
49.60
10
40
0.109 - 0.050
17.00
0.200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表