目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHA-3 - Screw-on hinge - Swivel angle 135°. Simplified drawing
HPC
Conveyor and assembly parts
Square tube structures
Screwed hinges
Powered by
CAD模型選擇
{hpc/v5/square_tube_structures/screw_in_hings/cha3.prj},{NB=hpc_CHA135-48180},{REF=CHA135-48},{ROT=180},{A=48},{B=30},{C=30},{D=10},{E=10},{F=15},{G=48},{H=13.5},{I=3.0},{M=6.5},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=cha3_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
M
[mm]
REP
View
ⁿ/ₐ
HPC - CHA135-48
CHA135-48
48
30
30
10
10
15
48
13.5
3.0
6.5
Simplified view
HPC - CHA135-64
CHA135-64
64
40
40
13
13
19
64
13.5
3.0
6.5
Simplified view
HPC - CHA135-96
CHA135-96
96
60
63
16
17
24
96
16.0
4.6
8.0
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表