目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ADLf - Steel eye bolt, female
HPC
Conveyor and assembly parts
Machine tool parts
Hoist rings
Powered by
CAD模型選擇
{hpc/v5/machine/hoist_rings/adl_f.prj},{NB=hpc_ADL-16F},{REF=ADL-16F},{D=M16},{DX=16.000},{H=62},{D1=63},{D2=34},{G=34},{E=15},{S=14},{CMU=700},{CMU45=500},{MAS=0.240},{INFO=INFO},{IDNR=},{NENN=M16},{P=2.000},{DW=35.000},{D3=35.000},{M=62.000},{K=14.000},{B=16.000},{R1=6.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
H
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
G
ØG
[mm]
E
[mm]
S
ØS
[mm]
CMU
Safe Working Load
[kg]
CMU45
Safe Working Load at 45°
[kg]
MAS
Weight
[kg]
HPC - ADL-6F
ADL-6F
M6
36
36
20
22
9
9
90
60
0.060
HPC - ADL-8F
ADL-8F
M8
36
36
20
21
11
9
140
95
0.060
HPC - ADL-10F
ADL-10F
M10
45
45
25
26
10
10
230
170
0.100
HPC - ADL-12F
ADL-12F
M12
52
55
29
31
11
12
340
240
0.160
HPC - ADL-16F
ADL-16F
M16
62
63
34
34
15
14
700
500
0.240
HPC - ADL-20F
ADL-20F
M20
71
72
39
40
17
16
1200
830
0.360
HPC - ADL-24F
ADL-24F
M24
89
90
48
49
22
21
1800
1270
0.715
HPC - ADL-30F
ADL-30F
M30
109
108
60
65
25
24
3200
2300
1.400
HPC - ADL-36F
ADL-36F
M36
137
127
69
81
38
31
4600
3300
2.300
HPC - ADL-42F
ADL-42F
M42
147
144
80
85
35
32
6300
4500
3.500
HPC - ADL-48F
ADL-48F
M48
185
170
88
102
45
41
8600
6100
5.670
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表