目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VML - Male star knob - Stainless steel. Simplified drawing
HPC
Conveyor and assembly parts
Housing accessories
Operating element
Knob
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/operating_element/knob/vml.prj},{NB=hpc_VML8-33},{REF=VML8-33},{D=33},{D1=19},{H=43},{H1=11.0},{G=20},{F=M8},{F1=8.000},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
H
[mm]
H1
Length
[mm]
G
[mm]
F
ØF
ⁿ/ₐ
REP
View
ⁿ/ₐ
HPC - VML6-27
VML6-27
27
15
30
10.0
10
M6
Simplified view
HPC - VML8-33
VML8-33
33
19
43
11.0
20
M8
Simplified view
HPC - VML8-40
VML8-40
40
21
47
15.0
20
M8
Simplified view
HPC - VML10-50
VML10-50
50
25
63
17.5
30
M10
Simplified view
HPC - VML12-60
VML12-60
60
27
77
20.0
40
M12
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表