目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PSPT - Flexible tube handle - for Ø18 - Ø33 tubes
HPC
Conveyor and assembly parts
Conveyor components
End caps for tubes
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/end_caps_tubes/pspt.prj},{NB=hpc_PSPT24-125},{T=24-25},{TX=24},{L=125},{D=36},{D1=49},{P=120},{MAS=72},{INFO=INFO},{T1MIN=24},{T1MAX=25},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
T
Tube ØT
ⁿ/ₐ
L
[mm]
D
ØD1
[mm]
D1
ØD
[mm]
P
[mm]
MAS
Weight
[g]
HPC - PSPT18-115
PSPT18-115
18-19
115
31
44
110
62
HPC - PSPT20-115
PSPT20-115
20-21
115
31
44
110
56
HPC - PSPT22-115
PSPT22-115
22-23
115
31
44
110
46
HPC - PSPT24-125
PSPT24-125
24-25
125
36
49
120
72
HPC - PSPT26-125
PSPT26-125
26
125
36
49
120
60
HPC - PSPT27-125
PSPT27-125
27-28
125
36
49
120
50
HPC - PSPT29-125
PSPT29-125
29
125
36
49
120
50
HPC - PSPT30-130
PSPT30-130
30
130
42
51
125
92
HPC - PSPT33-130
PSPT33-130
33
130
42
51
125
74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表