目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PR880 - Idler sprocket for plate chain - 880 TAB ranges - Simplified view
HPC
Conveyor and assembly parts
Plate chains and accessories
Idler sprocket
Powered by
CAD模型選擇
{hpc/v5/chain_accessories/wheels/pr880.prj},{NB=hpc_PR880-12-30},{REF=PR880-12-30},{NBR=12},{DE=147.2},{DP=147.21},{A=30},{MAS=0.39},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
NBR
N° of teeth
ⁿ/ₐ
DE
ØDE
[mm]
DP
ØDP
[mm]
A
Bore ØA
[mm]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - PR880-12-25
PR880-12-25
12
147.2
147.21
25
0.39
Simplified view
HPC - PR880-12-30
PR880-12-30
12
147.2
147.21
30
0.39
Simplified view
HPC - PR880-12-35
PR880-12-35
12
147.2
147.21
35
0.39
Simplified view
HPC - PR880-12-40
PR880-12-40
12
147.2
147.21
40
0.39
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表