目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZPM 4 - Wheel - Machined plastic - Module 4.0 - Pitch 12.566mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/zpm4.prj},{NB=hpc_ZPM4-20_S},{DET=S},{MAT=Plastique},{Z=20},{P=80},{EA=65.00},{C=88.0},{E=92.0},{A=25},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
A
[mm]
HPC - ZPM4-15
ZPM4-15
Plastic
15
60
55.00
68.0
72.0
25
HPC - ZPM4-20
ZPM4-20
Plastic
20
80
65.00
88.0
92.0
25
HPC - ZPM4-25
ZPM4-25
Plastic
25
100
75.00
108.0
112.0
35
HPC - ZPM4-30
ZPM4-30
Plastic
30
120
85.00
128.0
132.0
35
HPC - ZPM4-35
ZPM4-35
Plastic
35
140
95.00
148.0
152.0
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表