目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZM 1.5 - Wheel - Machined plastic - Module 1.5 - Pitch 4.712mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/zm15.prj},{NB=hpc_ZM1.5-48_S},{DET=S},{MAT=Plastique},{Z=48},{P=72.0},{EA=46.00},{C=75.00},{E=76.5},{M=30},{A=15},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - ZM1.5-12
ZM1.5-12
Plastic
12
18.0
19.00
21.00
22.5
15
8
HPC - ZM1.5-14
ZM1.5-14
Plastic
14
21.0
20.50
24.00
25.5
15
8
HPC - ZM1.5-15
ZM1.5-15
Plastic
15
22.5
21.25
25.50
27.0
18
8
HPC - ZM1.5-16
ZM1.5-16
Plastic
16
24.0
22.00
27.00
28.5
18
8
HPC - ZM1.5-18
ZM1.5-18
Plastic
18
27.0
23.50
30.00
31.5
18
8
HPC - ZM1.5-20
ZM1.5-20
Plastic
20
30.0
25.00
33.00
34.5
20
10
HPC - ZM1.5-22
ZM1.5-22
Plastic
22
33.0
26.50
36.00
37.5
20
10
HPC - ZM1.5-24
ZM1.5-24
Plastic
24
36.0
28.00
39.00
40.5
20
10
HPC - ZM1.5-25
ZM1.5-25
Plastic
25
37.5
28.75
40.50
42.0
25
10
HPC - ZM1.5-28
ZM1.5-28
Plastic
28
42.0
31.00
45.00
46.5
25
10
HPC - ZM1.5-30
ZM1.5-30
Plastic
30
45.0
32.50
48.00
49.5
30
15
HPC - ZM1.5-32
ZM1.5-32
Plastic
32
48.0
34.00
51.00
52.5
30
15
HPC - ZM1.5-34
ZM1.5-34
Plastic
34
51.0
35.50
54.00
55.5
30
15
HPC - ZM1.5-35
ZM1.5-35
Plastic
35
52.5
36.25
55.50
57.0
30
15
HPC - ZM1.5-38
ZM1.5-38
Plastic
38
57.0
38.50
60.00
61.5
30
15
HPC - ZM1.5-40
ZM1.5-40
Plastic
40
60.0
40.00
63.00
64.5
30
15
HPC - ZM1.5-42
ZM1.5-42
Plastic
42
63.0
41.50
66.00
67.5
30
15
HPC - ZM1.5-44
ZM1.5-44
Plastic
44
66.0
43.00
69.00
70.5
30
15
HPC - ZM1.5-45
ZM1.5-45
Plastic
45
67.5
43.75
70.50
72.0
30
15
HPC - ZM1.5-48
ZM1.5-48
Plastic
48
72.0
46.00
75.00
76.5
30
15
HPC - ZM1.5-50
ZM1.5-50
Plastic
50
75.0
47.50
78.00
79.5
30
15
HPC - ZM1.5-52
ZM1.5-52
Plastic
52
78.0
49.00
81.00
82.5
30
15
HPC - ZM1.5-54
ZM1.5-54
Plastic
54
81.0
50.50
84.00
85.5
30
15
HPC - ZM1.5-55
ZM1.5-55
Plastic
55
82.5
51.25
85.50
87.0
30
15
HPC - ZM1.5-58
ZM1.5-58
Plastic
58
87.0
53.50
90.00
91.5
30
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表