目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TC1RP - Automatic chain tensioner - With 180° guide
HPC
Gears and sprockets
Chain and belt tensioners
Sprockets and chains
Powered by
CAD模型選擇
{hpc/v4/tensioner/sprocket/tc1rp.prj},{NB=hpc_TC1-RP-08B1_0},{REF=TC1-RP-08B1},{COR=0},{CH=08B1},{A=7},{C=30},{T1=60 à 132},{T2=120 à 264},{T3=180 à 396},{INFO=INFO},{PDF=Instructions de montage},{PPATH=tc1rp_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
CH
Chain
ⁿ/ₐ
A
[mm]
C
[mm]
T1
Tension : 1 spring
[N]
T2
Tension : 2 spring
[N]
T3
Tension : 3 spring
[N]
HPC - TC1-RP-06B1
TC1-RP-06B1
06B1
5
30
60 to 132
120 to 264
180 to 396
HPC - TC1-RP-08B1
TC1-RP-08B1
08B1
7
30
60 to 132
120 to 264
180 to 396
HPC - TC1-RP-10B1
TC1-RP-10B1
10B1
9
30
60 to 132
120 to 264
180 to 396
HPC - TC1-RP-12B1
TC1-RP-12B1
12B1
11
30
60 to 132
120 to 264
180 to 396
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表