目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RLR - Chain tensioner - Self-adjusting Roll-Ring®
HPC
Gears and sprockets
Chain and belt tensioners
Roll-Ring chain tensioner
Powered by
CAD模型選擇
{hpc/v4/tensioner/roll_ring/rlr.prj},{NB=hpc_RLR08-030_s},{REF=RLR08-030},{DET=s},{Z=30},{ISO=08B},{B=7.200},{D=8.510},{P=12.70},{DO=121.5},{DI=98.0},{S=28},{A=161.6},{FOR=22.0},{VIT=8.6},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
DO
[mm]
DI
Int. diam
[mm]
S
Max
[mm]
A
[mm]
FOR
Force
[N]
VIT
Speed
[m/s]
HPC - RLR05-030
RLR05-030
30
05B
8.00
76.5
65.0
20
104.0
2.9
5.0
HPC - RLR06-030
RLR06-030
30
06B
9.52
91.1
73.0
25
122.0
15.2
5.2
HPC - RLR06-036
RLR06-036
36
06B
9.52
109.0
89.5
25
143.0
28.5
5.2
HPC - RLR08-026
RLR08-026
26
08B
12.70
102.1
84.5
24
135.8
15.7
7.5
HPC - RLR08-030
RLR08-030
30
08B
12.70
121.5
98.0
28
161.6
22.0
8.6
HPC - RLR08-034
RLR08-034
34
08B
12.70
137.5
114.4
30
165.0
22.0
8.8
HPC - RLR10-026
RLR10-026
26
10B
15.88
128.4
105.0
28
153.0
28.2
4.2
HPC - RLR10-030
RLR10-030
30
10B
15.88
148.0
124.6
33
177.0
23.0
8.8
HPC - RLR10-034
RLR10-034
34
10B
15.88
170.0
141.0
38
217.0
45.1
8.8
HPC - RLR12-026
RLR12-026
26
12B
19.05
155.0
127.6
35
209.5
39.2
5.4
HPC - RLR12-030
RLR12-030
30
12B
19.05
182.2
145.0
40
241.7
65.0
6.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表