目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Module 6,0 - Spur gear, Material Steel C45 , Module 6.00 , Serie Economy range
HPC
Gears and sprockets
Spur gears
Spur gears 6.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/600/module_6_0.prj},{NB=hpc_HG6-16/ECO_S},{DET=S},{Z=16},{P=96},{D=108},{M=75},{A=20},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
HPC - HG6-12/ECO
HG6-12/ECO
12
72
84
54
16
HPC - HG6-13/ECO
HG6-13/ECO
13
78
90
60
16
HPC - HG6-15/ECO
HG6-15/ECO
15
90
102
70
20
HPC - HG6-16/ECO
HG6-16/ECO
16
96
108
75
20
HPC - HG6-18/ECO
HG6-18/ECO
18
108
120
80
20
HPC - HG6-20/ECO
HG6-20/ECO
20
120
132
90
20
HPC - HG6-24/ECO
HG6-24/ECO
24
144
156
110
25
HPC - HG6-25/ECO
HG6-25/ECO
25
150
162
110
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表