Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Module 3,0 - Spur gear, Material Steel C45 , Module 3.00 , Serie Economy range
HPC
Gears and sprockets
Spur gears
Spur gears 3.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/300/module_3_0.prj},{NB=hpc_G3-29/ECO_S},{DET=S},{Z=29},{P=87},{D=93},{M=60},{A=16},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
HPC - G3-12/ECO
G3-12/ECO
12
36
42
25
12
HPC - G3-13/ECO
G3-13/ECO
13
39
45
25
12
HPC - G3-14/ECO
G3-14/ECO
14
42
48
30
12
HPC - G3-15/ECO
G3-15/ECO
15
45
51
35
12
HPC - G3-16/ECO
G3-16/ECO
16
48
54
38
15
HPC - G3-17/ECO
G3-17/ECO
17
51
57
42
15
HPC - G3-18/ECO
G3-18/ECO
18
54
60
45
15
HPC - G3-19/ECO
G3-19/ECO
19
57
63
45
15
HPC - G3-20/ECO
G3-20/ECO
20
60
66
45
15
HPC - G3-21/ECO
G3-21/ECO
21
63
69
45
15
HPC - G3-22/ECO
G3-22/ECO
22
66
72
50
15
HPC - G3-23/ECO
G3-23/ECO
23
69
75
50
15
HPC - G3-24/ECO
G3-24/ECO
24
72
78
50
16
HPC - G3-25/ECO
G3-25/ECO
25
75
81
60
16
HPC - G3-26/ECO
G3-26/ECO
26
78
84
60
16
HPC - G3-27/ECO
G3-27/ECO
27
81
87
60
16
HPC - G3-28/ECO
G3-28/ECO
28
84
90
60
16
HPC - G3-29/ECO
G3-29/ECO
29
87
93
60
16
HPC - G3-30/ECO
G3-30/ECO
30
90
96
60
16
HPC - G3-31/ECO
G3-31/ECO
31
93
99
70
20
HPC - G3-32/ECO
G3-32/ECO
32
96
102
70
20
HPC - G3-33/ECO
G3-33/ECO
33
99
105
70
20
HPC - G3-34/ECO
G3-34/ECO
34
102
108
70
20
HPC - G3-35/ECO
G3-35/ECO
35
105
111
70
20
HPC - G3-36/ECO
G3-36/ECO
36
108
114
70
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表