目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLG 2.5 - Moulded plastic spur gear - Nylon 6 - Module 2.5
HPC
Gears and sprockets
Spur gears
Spur gears 2.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/250/clg25.prj},{NB=hpc_CLG2.5-29_S},{DET=S},{MOD=2.5},{Z=29},{D=77.5},{P=72.5},{M=40},{A=16},{INFO=INFO},{MODULE=2.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
D
Outside dia.
[mm]
P
PCD
[mm]
M
Boss dia.
[mm]
A
Pre-bore
[mm]
HPC - CLG2.5-12
CLG2.5-12
2.5
12
35.0
30.0
22
8
HPC - CLG2.5-14
CLG2.5-14
2.5
14
40.0
35.0
22
8
HPC - CLG2.5-15
CLG2.5-15
2.5
15
42.5
37.5
30
10
HPC - CLG2.5-16
CLG2.5-16
2.5
16
45.0
40.0
30
10
HPC - CLG2.5-17
CLG2.5-17
2.5
17
47.5
42.5
30
10
HPC - CLG2.5-18
CLG2.5-18
2.5
18
50.0
45.0
35
10
HPC - CLG2.5-19
CLG2.5-19
2.5
19
52.5
47.5
35
10
HPC - CLG2.5-20
CLG2.5-20
2.5
20
55.0
50.0
35
10
HPC - CLG2.5-21
CLG2.5-21
2.5
21
57.5
52.5
35
10
HPC - CLG2.5-22
CLG2.5-22
2.5
22
60.0
55.0
40
16
HPC - CLG2.5-23
CLG2.5-23
2.5
23
62.5
57.5
40
16
HPC - CLG2.5-24
CLG2.5-24
2.5
24
65.0
60.0
40
16
HPC - CLG2.5-25
CLG2.5-25
2.5
25
67.5
62.5
40
16
HPC - CLG2.5-26
CLG2.5-26
2.5
26
70.0
65.0
40
16
HPC - CLG2.5-27
CLG2.5-27
2.5
27
72.5
67.5
40
16
HPC - CLG2.5-28
CLG2.5-28
2.5
28
75.0
70.0
40
16
HPC - CLG2.5-29
CLG2.5-29
2.5
29
77.5
72.5
40
16
HPC - CLG2.5-30
CLG2.5-30
2.5
30
80.0
75.0
45
16
HPC - CLG2.5-31
CLG2.5-31
2.5
31
82.5
77.5
45
16
HPC - CLG2.5-32
CLG2.5-32
2.5
32
85.0
80.0
50
16
HPC - CLG2.5-33
CLG2.5-33
2.5
33
87.5
82.5
50
16
HPC - CLG2.5-34
CLG2.5-34
2.5
34
90.0
85.0
50
16
HPC - CLG2.5-35
CLG2.5-35
2.5
35
92.5
87.5
50
16
HPC - CLG2.5-37
CLG2.5-37
2.5
37
97.5
92.5
50
20
HPC - CLG2.5-38
CLG2.5-38
2.5
38
100.0
95.0
50
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表