目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
YG/XG 2 - Heavy duty spur gear - Steel 35NCD6 - Module 2.0
HPC
Gears and sprockets
Spur gears
Spur gears 2.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/200/yg2.prj},{NB=hpc_YG2-45_S},{DET=S},{TYP=YG},{MOD=2.0},{Z=45},{P=90},{D=94},{M=60},{A=20},{MAS=1.445},{INFO=INFO},{MX=60.000},{MODULE=2.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - YG2-9
YG2-9
YG
2.0
9
20
24
24
12
0.077
HPC - YG2-10
YG2-10
YG
2.0
10
22
26
26
12
0.099
HPC - YG2-11
YG2-11
YG
2.0
11
24
28
28
12
0.123
HPC - YG2-12
YG2-12
YG
2.0
12
24
28
28
12
0.123
HPC - YG2-13
YG2-13
YG
2.0
13
26
30
30
12
0.148
HPC - YG2-14
YG2-14
YG
2.0
14
28
32
30
12
0.164
HPC - YG2-15
YG2-15
YG
2.0
15
30
34
30
15
0.162
HPC - YG2-16
YG2-16
YG
2.0
16
32
36
30
15
0.181
HPC - YG2-17
YG2-17
YG
2.0
17
34
38
35
15
0.230
HPC - YG2-18
YG2-18
YG
2.0
18
36
40
35
15
0.251
HPC - YG2-19
YG2-19
YG
2.0
19
38
42
35
15
0.273
HPC - YG2-20
YG2-20
YG
2.0
20
40
44
35
15
0.297
HPC - YG2-21
YG2-21
YG
2.0
21
42
46
35
15
0.321
HPC - YG2-22
YG2-22
YG
2.0
22
44
48
35
15
0.347
HPC - YG2-23
YG2-23
YG
2.0
23
46
50
35
15
0.374
HPC - YG2-24
YG2-24
YG
2.0
24
48
52
35
15
0.403
HPC - YG2-25
YG2-25
YG
2.0
25
50
54
35
15
0.432
HPC - YG2-26
YG2-26
YG
2.0
26
52
56
35
15
0.463
HPC - YG2-27
YG2-27
YG
2.0
27
54
58
50
20
0.567
HPC - YG2-28
YG2-28
YG
2.0
28
56
60
50
20
0.600
HPC - YG2-29
YG2-29
YG
2.0
29
58
62
50
20
0.635
HPC - YG2-30
YG2-30
YG
2.0
30
60
64
50
20
0.670
HPC - YG2-31
YG2-31
YG
2.0
31
62
66
50
20
0.707
HPC - YG2-32
YG2-32
YG
2.0
32
64
68
50
20
0.745
HPC - YG2-33
YG2-33
YG
2.0
33
66
70
50
20
0.784
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表