目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Module 1,5 - Spur gear, Material Steel C45 , Module 1.50 , Serie Economy range
HPC
Gears and sprockets
Spur gears
Spur gears 1.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/150/module_1_5.prj},{NB=hpc_G1.5-40/ECO_S},{DET=S},{Z=40},{P=60.0},{D=63.0},{M=40},{A=12},{MAS=0.480},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
MAS
Weight
[kg]
HPC - G1.5-12/ECO
G1.5-12/ECO
12
18.0
21.0
14
8
0.040
HPC - G1.5-13/ECO
G1.5-13/ECO
13
19.5
22.5
14
8
0.050
HPC - G1.5-14/ECO
G1.5-14/ECO
14
21.0
24.0
17
8
0.060
HPC - G1.5-15/ECO
G1.5-15/ECO
15
22.5
25.5
18
8
0.070
HPC - G1.5-16/ECO
G1.5-16/ECO
16
24.0
27.0
20
8
0.080
HPC - G1.5-17/ECO
G1.5-17/ECO
17
25.5
28.5
20
8
0.090
HPC - G1.5-18/ECO
G1.5-18/ECO
18
27.0
30.0
20
8
0.100
HPC - G1.5-19/ECO
G1.5-19/ECO
19
28.5
31.5
20
8
0.100
HPC - G1.5-20/ECO
G1.5-20/ECO
20
30.0
33.0
25
8
0.130
HPC - G1.5-21/ECO
G1.5-21/ECO
21
31.5
34.5
25
10
0.130
HPC - G1.5-22/ECO
G1.5-22/ECO
22
33.0
36.0
25
10
0.140
HPC - G1.5-23/ECO
G1.5-23/ECO
23
34.5
37.5
25
10
0.160
HPC - G1.5-24/ECO
G1.5-24/ECO
24
36.0
39.0
25
10
0.170
HPC - G1.5-25/ECO
G1.5-25/ECO
25
37.5
40.5
25
10
0.180
HPC - G1.5-26/ECO
G1.5-26/ECO
26
39.0
42.0
30
12
0.200
HPC - G1.5-27/ECO
G1.5-27/ECO
27
40.5
43.5
30
12
0.220
HPC - G1.5-28/ECO
G1.5-28/ECO
28
42.0
45.0
30
12
0.230
HPC - G1.5-29/ECO
G1.5-29/ECO
29
43.5
46.5
30
12
0.240
HPC - G1.5-30/ECO
G1.5-30/ECO
30
45.0
48.0
30
12
0.260
HPC - G1.5-31/ECO
G1.5-31/ECO
31
46.5
49.5
35
12
0.300
HPC - G1.5-32/ECO
G1.5-32/ECO
32
48.0
51.0
35
12
0.310
HPC - G1.5-33/ECO
G1.5-33/ECO
33
49.5
52.5
35
12
0.330
HPC - G1.5-34/ECO
G1.5-34/ECO
34
51.0
54.0
35
12
0.340
HPC - G1.5-35/ECO
G1.5-35/ECO
35
52.5
55.5
35
12
0.360
HPC - G1.5-36/ECO
G1.5-36/ECO
36
54.0
57.0
35
12
0.370
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表