目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PCS62H - Chain sprocket with hardened teeth, Pitch 15.875mm (DIN10B-1) , Roller diameter 10.16mm
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
Hardened teeth
Powered by
CAD模型選擇
{hpc/v4/sprocket/chain/hardened_teeth/pcs62h.prj},{NB=hpc_PCS62-19H-20K_S},{DET=S},{PAS=5/8”},{Z=19},{P=96.45},{D=103.30},{M=70.0},{E=30},{A=20},{K=6},{T2=2.80},{T=M5},{INFO=INFO},{T1=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
PAS
Pitch
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø
[mm]
D
Ø
[mm]
M
Ø
[mm]
E
[mm]
A
Ø
[mm]
K
H9
[mm]
T2
[mm]
T
Ø
[mm]
HPC - PCS62-12H-16K
PCS62-12H-16K
5/8”
12
61.34
68.20
42.0
30
16
5
2.30
M4
HPC - PCS62-12H-19K
PCS62-12H-19K
5/8”
12
61.34
68.20
42.0
30
19
6
2.80
M5
HPC - PCS62-12H-20K
PCS62-12H-20K
5/8”
12
61.34
68.20
42.0
30
20
6
2.80
M5
HPC - PCS62-12H-22K
PCS62-12H-22K
5/8”
12
61.34
68.20
42.0
30
22
6
2.80
M5
HPC - PCS62-12H-24K
PCS62-12H-24K
5/8”
12
61.34
68.20
42.0
30
24
8
3.30
M6
HPC - PCS62-12H-25K
PCS62-12H-25K
5/8”
12
61.34
68.20
42.0
30
25
8
3.30
M6
HPC - PCS62-12H-28K
PCS62-12H-28K
5/8”
12
61.34
68.20
51.0
30
28
8
3.30
M6
HPC - PCS62-12H-30K
PCS62-12H-30K
5/8”
12
61.34
68.20
51.0
30
30
8
3.30
M6
HPC - PCS62-13H-16K
PCS62-13H-16K
5/8”
13
66.32
73.20
47.0
30
16
5
2.30
M4
HPC - PCS62-13H-19K
PCS62-13H-19K
5/8”
13
66.32
73.20
47.0
30
19
6
2.80
M5
HPC - PCS62-13H-20K
PCS62-13H-20K
5/8”
13
66.32
73.20
47.0
30
20
6
2.80
M5
HPC - PCS62-13H-22K
PCS62-13H-22K
5/8”
13
66.32
73.20
47.0
30
22
6
2.80
M5
HPC - PCS62-13H-24K
PCS62-13H-24K
5/8”
13
66.32
73.20
47.0
30
24
8
3.30
M6
HPC - PCS62-13H-25K
PCS62-13H-25K
5/8”
13
66.32
73.20
47.0
30
25
8
3.30
M6
HPC - PCS62-13H-28K
PCS62-13H-28K
5/8”
13
66.32
73.20
47.0
30
28
8
3.30
M6
HPC - PCS62-13H-30K
PCS62-13H-30K
5/8”
13
66.32
73.20
47.0
30
30
8
3.30
M6
HPC - PCS62-14H-16K
PCS62-14H-16K
5/8”
14
71.34
78.20
52.0
30
16
5
2.30
M4
HPC - PCS62-14H-19K
PCS62-14H-19K
5/8”
14
71.34
78.20
52.0
30
19
6
2.80
M5
HPC - PCS62-14H-20K
PCS62-14H-20K
5/8”
14
71.34
78.20
52.0
30
20
6
2.80
M5
HPC - PCS62-14H-22K
PCS62-14H-22K
5/8”
14
71.34
78.20
52.0
30
22
6
2.80
M5
HPC - PCS62-14H-24K
PCS62-14H-24K
5/8”
14
71.34
78.20
52.0
30
24
8
3.30
M6
HPC - PCS62-14H-25K
PCS62-14H-25K
5/8”
14
71.34
78.20
52.0
30
25
8
3.30
M6
HPC - PCS62-14H-28K
PCS62-14H-28K
5/8”
14
71.34
78.20
52.0
30
28
8
3.30
M6
HPC - PCS62-14H-30K
PCS62-14H-30K
5/8”
14
71.34
78.20
52.0
30
30
8
3.30
M6
HPC - PCS62-15H-19K
PCS62-15H-19K
5/8”
15
76.36
83.20
57.0
30
19
6
2.80
M5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表