目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PCS50H - Chain sprocket with hardened teeth, Pitch 12.7mm (DIN08B-1) , Roller diameter 8.51mm
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
Hardened teeth
Powered by
CAD模型選擇
{hpc/v4/sprocket/chain/hardened_teeth/pcs50h.prj},{NB=hpc_PCS50-18H-35K_S},{DET=S},{PAS=1/2”},{Z=18},{P=73.14},{D=77.80},{M=56.0},{E=28},{A=35},{K=10},{T2=3.30},{T=M8},{INFO=INFO},{T1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
PAS
Pitch
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø
[mm]
D
Ø
[mm]
M
Ø
[mm]
E
[mm]
A
Ø
[mm]
K
H9
[mm]
T2
[mm]
T
Ø
[mm]
HPC - PCS50-12H-12K
PCS50-12H-12K
1/2”
12
49.07
53.90
33.0
28
12
4
1.80
M4
HPC - PCS50-12H-14K
PCS50-12H-14K
1/2”
12
49.07
53.90
33.0
28
14
5
2.30
M4
HPC - PCS50-12H-15K
PCS50-12H-15K
1/2”
12
49.07
53.90
33.0
28
15
5
2.30
M4
HPC - PCS50-12H-16K
PCS50-12H-16K
1/2”
12
49.07
53.90
33.0
28
16
5
2.30
M4
HPC - PCS50-12H-18K
PCS50-12H-18K
1/2”
12
49.07
53.90
33.0
28
18
6
2.80
M5
HPC - PCS50-12H-19K
PCS50-12H-19K
1/2”
12
49.07
53.90
33.0
28
19
6
2.80
M5
HPC - PCS50-12H-20K
PCS50-12H-20K
1/2”
12
49.07
53.90
33.0
28
20
6
2.80
M5
HPC - PCS50-13H-12K
PCS50-13H-12K
1/2”
13
53.06
57.90
37.0
28
12
4
1.80
M4
HPC - PCS50-13H-14K
PCS50-13H-14K
1/2”
13
53.06
57.90
37.0
28
14
5
2.30
M4
HPC - PCS50-13H-15K
PCS50-13H-15K
1/2”
13
53.06
57.90
37.0
28
15
5
2.30
M4
HPC - PCS50-13H-16K
PCS50-13H-16K
1/2”
13
53.06
57.90
37.0
28
16
5
2.30
M4
HPC - PCS50-13H-18K
PCS50-13H-18K
1/2”
13
53.06
57.90
37.0
28
18
6
2.80
M5
HPC - PCS50-13H-19K
PCS50-13H-19K
1/2”
13
53.06
57.90
37.0
28
19
6
2.80
M5
HPC - PCS50-13H-20K
PCS50-13H-20K
1/2”
13
53.06
57.90
37.0
28
20
6
2.80
M5
HPC - PCS50-13H-22K
PCS50-13H-22K
1/2”
13
53.06
57.90
37.0
28
22
6
2.80
M5
HPC - PCS50-13H-24K
PCS50-13H-24K
1/2”
13
53.06
57.90
37.0
28
24
8
3.30
M6
HPC - PCS50-14H-14K
PCS50-14H-14K
1/2”
14
57.07
61.60
41.0
28
14
5
2.30
M4
HPC - PCS50-14H-15K
PCS50-14H-15K
1/2”
14
57.07
61.60
41.0
28
15
5
2.30
M4
HPC - PCS50-14H-16K
PCS50-14H-16K
1/2”
14
57.07
61.60
41.0
28
16
5
2.30
M4
HPC - PCS50-14H-18K
PCS50-14H-18K
1/2”
14
57.07
61.60
41.0
28
18
6
2.80
M5
HPC - PCS50-14H-19K
PCS50-14H-19K
1/2”
14
57.07
61.60
41.0
28
19
6
2.80
M5
HPC - PCS50-14H-20K
PCS50-14H-20K
1/2”
14
57.07
61.60
41.0
28
20
6
2.80
M5
HPC - PCS50-14H-22K
PCS50-14H-22K
1/2”
14
57.07
61.60
41.0
28
22
6
2.80
M5
HPC - PCS50-14H-24K
PCS50-14H-24K
1/2”
14
57.07
61.60
41.0
28
24
8
3.30
M6
HPC - PCS50-14H-25K
PCS50-14H-25K
1/2”
14
57.07
61.60
41.0
28
25
8
3.30
M6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表