目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
IN 2.0 - Internal gear - Steel - Module 2
HPC
Gears and sprockets
Miscellaneous spur gears
Internal gears, module 0.4 to 4
Powered by
CAD模型選擇
{hpc/v4/mis_spur_gear/internal/in2.prj},{NB=hpc_IN2-60_s},{REF=IN2-60},{DET=s},{MAT=Acier},{MOD=2},{Z=60},{P=120},{A=116},{D=175},{M=150},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD ØP
[mm]
A
Internal ØA
[mm]
D
ØD
[mm]
M
Boss ØM
[mm]
HPC - IN2-40
IN2-40
Steel
2
40
80
76
150
125
HPC - IN2-60
IN2-60
Steel
2
60
120
116
175
150
HPC - IN2-80
IN2-80
Steel
2
80
160
156
220
200
HPC - IN2-100
IN2-100
Steel
2
100
200
196
250
220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表