目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZSH 0.8 - Helical gear - Parallel axis - Machined plastic - Module 0.8
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/zsh08.prj},{NB=hpc_ZSH0.8-40_DP},{MAT=Plastique},{TYP=ZSH},{FORM=DP},{MOD=0.8},{Z=40},{P=33.60},{D=35.20},{M=16.00},{A=5},{MAS=0.0775},{INFO=INFO},{X1=0},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
Nb. of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZSH0.8-15
ZSH0.8-15
Plastic
0.8
15
12.60
14.20
14.20
3
0.0183
HPC - ZSH0.8-16
ZSH0.8-16
Plastic
0.8
16
13.44
15.04
15.04
3
0.0208
HPC - ZSH0.8-19
ZSH0.8-19
Plastic
0.8
19
15.96
17.56
14.00
4
0.0230
HPC - ZSH0.8-20
ZSH0.8-20
Plastic
0.8
20
16.80
18.40
14.00
4
0.0247
HPC - ZSH0.8-24
ZSH0.8-24
Plastic
0.8
24
20.16
21.76
14.00
4
0.0321
HPC - ZSH0.8-25
ZSH0.8-25
Plastic
0.8
25
21.00
22.60
14.00
4
0.0342
HPC - ZSH0.8-28
ZSH0.8-28
Plastic
0.8
28
23.52
25.12
14.00
4
0.0409
HPC - ZSH0.8-30
ZSH0.8-30
Plastic
0.8
30
25.20
26.80
16.00
5
0.0478
HPC - ZSH0.8-35
ZSH0.8-35
Plastic
0.8
35
29.40
31.00
16.00
5
0.0616
HPC - ZSH0.8-36
ZSH0.8-36
Plastic
0.8
36
30.24
31.84
16.00
5
0.0646
HPC - ZSH0.8-40
ZSH0.8-40
Plastic
0.8
40
33.60
35.20
16.00
5
0.0775
HPC - ZSH0.8-45
ZSH0.8-45
Plastic
0.8
45
37.80
39.40
16.00
5
0.0955
HPC - ZSH0.8-50
ZSH0.8-50
Plastic
0.8
50
42.00
43.60
16.00
5
0.1156
HPC - ZSH0.8-55
ZSH0.8-55
Plastic
0.8
55
46.20
47.80
18.00
6
0.1400
HPC - ZSH0.8-60
ZSH0.8-60
Plastic
0.8
60
50.40
52.00
18.00
6
0.1643
HPC - ZSH0.8-70
ZSH0.8-70
Plastic
0.8
70
58.80
60.40
18.00
6
0.2195
HPC - ZSH0.8-75
ZSH0.8-75
Plastic
0.8
75
63.00
64.60
18.00
6
0.2502
HPC - ZSH0.8-80
ZSH0.8-80
Plastic
0.8
80
67.20
68.80
18.00
6
0.2831
HPC - ZSH0.8-86
ZSH0.8-86
Plastic
0.8
86
72.24
73.84
18.00
6
0.3253
HPC - ZSH0.8-90
ZSH0.8-90
Plastic
0.8
90
75.60
77.20
22.00
6
0.3629
HPC - ZSH0.8-100
ZSH0.8-100
Plastic
0.8
100
84.00
85.60
22.00
8
0.4434
HPC - ZSH0.8-120
ZSH0.8-120
Plastic
0.8
120
100.80
102.40
30.00
10
0.6300
HPC - ZSH0.8-140
ZSH0.8-140
Plastic
0.8
140
117.60
119.20
30.00
10
0.8505
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表