目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SH/PSH 4 - Helical gear - Parallel axis - Steel - Module 4.0
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/sh4.prj},{NB=hpc_SH4-35_DP},{TYP=SH},{FORM=DP},{MOD=4.0},{Z=35},{P=147.00},{D=155.00},{M=80},{A=30},{MAS=6.371},{INFO=INFO},{M1=80.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - SH4-10
SH4-10
4.0
10
42.00
50.00
40
20
0.480
HPC - SH4-12
SH4-12
4.0
12
50.40
58.40
40
20
0.704
HPC - SH4-14
SH4-14
4.0
14
58.80
66.80
40
20
0.969
HPC - SH4-15
SH4-15
4.0
15
63.00
71.00
40
25
1.035
HPC - SH4-18
SH4-18
4.0
18
75.60
83.60
50
25
1.604
HPC - SH4-20
SH4-20
4.0
20
84.00
92.00
50
25
1.990
HPC - SH4-24
SH4-24
4.0
24
100.80
108.80
50
25
2.886
HPC - SH4-25
SH4-25
4.0
25
105.00
113.00
80
30
3.318
HPC - SH4-28
SH4-28
4.0
28
117.60
125.60
80
30
4.127
HPC - SH4-30
SH4-30
4.0
30
126.00
134.00
80
30
4.717
HPC - SH4-34
SH4-34
4.0
34
142.80
150.80
80
30
6.020
HPC - SH4-35
SH4-35
4.0
35
147.00
155.00
80
30
6.371
HPC - SH4-36
SH4-36
4.0
36
151.20
159.20
80
30
6.732
HPC - SH4-40
SH4-40
4.0
40
168.00
176.00
80
30
8.279
HPC - SH4-45
SH4-45
4.0
45
189.00
197.00
80
30
10.442
HPC - SH4-46
SH4-46
4.0
46
193.20
201.20
80
30
10.905
HPC - SH4-50
SH4-50
4.0
50
210.00
218.00
80
30
12.859
HPC - SH4-55
SH4-55
4.0
55
231.00
239.00
80
30
15.531
HPC - SH4-56
SH4-56
4.0
56
235.20
243.20
80
30
16.095
HPC - SH4-60
SH4-60
4.0
60
252.00
260.00
80
30
18.457
HPC - SH4-65
SH4-65
4.0
65
273.00
281.00
80
30
21.637
HPC - SH4-68
SH4-68
4.0
68
285.60
293.60
80
30
23.668
HPC - SH4-70
SH4-70
4.0
70
294.00
302.00
80
30
25.072
HPC - SH4-72
SH4-72
4.0
72
302.40
310.40
80
30
26.517
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表