目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SH 1.5 - Helical gear - Parallel axis- Steel - Module 1.5
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/sh15.prj},{NB=hpc_SH1.5-40_DP},{MAT=Acier},{TYP=SH},{FORM=DP},{MOD=1.5},{Z=40},{P=63.00},{D=66.00},{M=40},{A=15},{MAS=0.434},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - SH1.5-10
SH1.5-10
Steel
1.5
10
15.75
18.75
18
8
0.032
HPC - SH1.5-15
SH1.5-15
Steel
1.5
15
23.63
26.63
18
8
0.062
HPC - SH1.5-16
SH1.5-16
Steel
1.5
16
25.20
28.20
20
10
0.068
HPC - SH1.5-20
SH1.5-20
Steel
1.5
20
31.50
34.50
20
10
0.102
HPC - SH1.5-23
SH1.5-23
Steel
1.5
23
36.23
39.23
20
10
0.133
HPC - SH1.5-25
SH1.5-25
Steel
1.5
25
39.38
42.38
25
12
0.161
HPC - SH1.5-26
SH1.5-26
Steel
1.5
26
40.95
43.95
25
12
0.173
HPC - SH1.5-30
SH1.5-30
Steel
1.5
30
47.25
50.25
25
12
0.227
HPC - SH1.5-31
SH1.5-31
Steel
1.5
31
48.83
51.83
25
12
0.241
HPC - SH1.5-32
SH1.5-32
Steel
1.5
32
50.40
53.40
25
12
0.256
HPC - SH1.5-38
SH1.5-38
Steel
1.5
38
59.85
62.85
30
15
0.359
HPC - SH1.5-40
SH1.5-40
Steel
1.5
40
63.00
66.00
40
15
0.434
HPC - SH1.5-45
SH1.5-45
Steel
1.5
45
70.88
73.88
40
15
0.536
HPC - SH1.5-50
SH1.5-50
Steel
1.5
50
78.75
81.75
40
15
0.649
HPC - SH1.5-56
SH1.5-56
Steel
1.5
56
88.20
91.20
40
15
0.801
HPC - SH1.5-60
SH1.5-60
Steel
1.5
60
94.50
97.50
40
15
0.911
HPC - SH1.5-66
SH1.5-66
Steel
1.5
66
103.95
106.95
40
15
1.092
HPC - SH1.5-70
SH1.5-70
Steel
1.5
70
110.25
113.25
40
15
1.222
HPC - SH1.5-75
SH1.5-75
Steel
1.5
75
118.13
121.13
40
15
1.395
HPC - SH1.5-80
SH1.5-80
Steel
1.5
80
126.00
129.00
40
15
1.579
HPC - SH1.5-90
SH1.5-90
Steel
1.5
90
141.75
144.75
40
15
1.985
HPC - SH1.5-100
SH1.5-100
Steel
1.5
100
157.50
160.50
40
15
2.438
HPC - SH1.5-110
SH1.5-110
Steel
1.5
110
173.25
176.25
40
15
2.939
HPC - SH1.5-115
SH1.5-115
Steel
1.5
115
181.13
184.13
40
15
3.208
HPC - SH1.5-120
SH1.5-120
Steel
1.5
120
189.00
192.00
40
15
3.488
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表