目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZH 0.5 - Helical gear - Crossed axis - Machined plastic - Module 0.5
HPC
Gears and sprockets
Helical gears
Crossed axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/cross/zh05.prj},{NB=hpc_ZH0.5-45_DP},{MAT=Plastique},{TYP=ZH},{FORM=DP},{MOD=0.5},{Z=45},{P=31.82},{D=32.82},{M=14.00},{A=4},{MAS=0.0071},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZH0.5-15
ZH0.5-15
Plastic
0.5
15
10.61
11.61
10.00
3
0.0012
HPC - ZH0.5-16
ZH0.5-16
Plastic
0.5
16
11.31
12.31
10.00
3
0.0013
HPC - ZH0.5-20
ZH0.5-20
Plastic
0.5
20
14.14
15.14
10.00
3
0.0017
HPC - ZH0.5-22
ZH0.5-22
Plastic
0.5
22
15.56
16.56
14.00
4
0.0025
HPC - ZH0.5-25
ZH0.5-25
Plastic
0.5
25
17.68
18.68
14.00
4
0.0029
HPC - ZH0.5-26
ZH0.5-26
Plastic
0.5
26
18.38
19.38
14.00
4
0.0030
HPC - ZH0.5-30
ZH0.5-30
Plastic
0.5
30
21.21
22.21
14.00
4
0.0037
HPC - ZH0.5-35
ZH0.5-35
Plastic
0.5
35
24.75
25.75
14.00
4
0.0047
HPC - ZH0.5-36
ZH0.5-36
Plastic
0.5
36
25.46
26.46
14.00
4
0.0049
HPC - ZH0.5-40
ZH0.5-40
Plastic
0.5
40
28.28
29.28
14.00
4
0.0058
HPC - ZH0.5-45
ZH0.5-45
Plastic
0.5
45
31.82
32.82
14.00
4
0.0071
HPC - ZH0.5-46
ZH0.5-46
Plastic
0.5
46
32.53
33.53
14.00
4
0.0086
HPC - ZH0.5-50
ZH0.5-50
Plastic
0.5
50
35.36
36.36
16.00
5
0.0088
HPC - ZH0.5-56
ZH0.5-56
Plastic
0.5
56
39.60
40.60
16.00
5
0.0108
HPC - ZH0.5-60
ZH0.5-60
Plastic
0.5
60
42.43
43.43
16.00
5
0.0122
HPC - ZH0.5-64
ZH0.5-64
Plastic
0.5
64
45.25
46.25
16.00
5
0.0137
HPC - ZH0.5-70
ZH0.5-70
Plastic
0.5
70
49.50
50.50
16.00
5
0.0161
HPC - ZH0.5-75
ZH0.5-75
Plastic
0.5
75
53.03
54.03
16.00
5
0.0183
HPC - ZH0.5-80
ZH0.5-80
Plastic
0.5
80
56.57
57.57
16.00
5
0.0206
HPC - ZH0.5-86
ZH0.5-86
Plastic
0.5
86
60.81
61.81
18.00
6
0.0241
HPC - ZH0.5-90
ZH0.5-90
Plastic
0.5
90
63.64
64.64
18.00
6
0.0262
HPC - ZH0.5-100
ZH0.5-100
Plastic
0.5
100
70.71
71.71
18.00
6
0.0320
HPC - ZH0.5-120
ZH0.5-120
Plastic
0.5
120
84.85
85.85
18.00
8
0.0453
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表