目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LRM - Cylindrical nut - Bronze - 1 trapezoidal right or left-hand thread
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Nuts with 1 thread
Powered by
CAD模型選擇
{hpc/v3/screws/leads/nuts1/lrm.prj},{NB=hpc_LRM245},{TF=},{D=24},{P=5},{D1=50},{C=48},{MAS=0.656},{INFO=INFO},{REFX=LRM245}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
P
Pitch
[mm]
D1
[mm]
C
[mm]
MAS
Weight
[kg]
HPC - LRM102
LRM102
10
2
22
20
0.053
HPC - LRM123
LRM123
12
3
26
24
0.083
HPC - LRM143
LRM143
14
3
30
28
0.135
HPC - LRM164
LRM164
16
4
36
32
0.232
HPC - LRM184
LRM184
18
4
40
36
0.320
HPC - LRM204
LRM204
20
4
45
40
0.455
HPC - LRM225
LRM225
22
5
45
44
0.480
HPC - LRM245
LRM245
24
5
50
48
0.656
HPC - LRM285
LRM285
28
5
60
56
1.102
HPC - LRM306
LRM306
30
6
60
60
1.140
HPC - LRM326
LRM326
32
6
60
64
1.117
HPC - LRM366
LRM366
36
6
75
72
2.189
HPC - LRM407
LRM407
40
7
80
80
2.725
HPC - LRM447
LRM447
44
7
80
88
2.815
HPC - LRM508
LRM508
50
8
90
100
4.014
HPC - LRM609
LRM609
60
9
100
120
5.150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表