目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
JSM - Plain polymer bushes iglidur®J
HPC
Linear components
Rotary motion
Bushings
Polymer bushes - The speed specialist
Powered by
CAD模型選擇
{hpc/v3/rotary/bushing/polymer/jsm.prj},{NB=hpc_JSM1016-10},{REF=JSM1016-10},{D1=10.0 (+0.025 / +0.083)},{D2=16.0},{B1=10.0},{F=0.5},{INFO=INFO},{D1X=10.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D2
[mm]
B1
(h13)
[mm]
F
[mm]
HPC - JSM0104-02
JSM0104-02
1.5 (+0.014 / +0.054)
4.0
2.0
0.5
HPC - JSM0205-02
JSM0205-02
2.0 (+0.014 / +0.054)
5.0
2.0
0.5
HPC - JSM0206-02
JSM0206-02
2.5 (+0.020 / +0.080)
6.0
2.5
0.5
HPC - JSM0304-05
JSM0304-05
3.0 (+0.014 / +0.054)
4.5
5.0
0.5
HPC - JSM0308-04
JSM0308-04
3.0 (+0.020 / +0.080)
8.0
4.0
0.5
HPC - JSM0308-05
JSM0308-05
3.0 (+0.020 / +0.080)
8.0
5.0
0.5
HPC - JSM0405-04
JSM0405-04
4.0 (+0.020 / +0.068)
5.5
4.0
0.5
HPC - JSM0507-05
JSM0507-05
5.0 (+0.020 / +0.068)
7.0
5.0
0.5
HPC - JSM0608-06
JSM0608-06
6.0 (+0.020 / +0.068)
8.0
6.0
0.5
HPC - JSM0608-10
JSM0608-10
6.0 (+0.020 / +0.068)
8.0
10.0
0.5
HPC - JSM0810-08
JSM0810-08
8.0 (+0.025 / +0.083)
10.0
8.0
0.5
HPC - JSM0810-10
JSM0810-10
8.0 (+0.025 / +0.083)
10.0
10.0
0.5
HPC - JSM0810-12
JSM0810-12
8.0 (+0.025 / +0.083)
10.0
12.0
0.5
HPC - JSM0810-16
JSM0810-16
8.0 (+0.025 / +0.083)
10.0
16.0
0.5
HPC - JSM1012-05
JSM1012-05
10.0 (+0.025 / +0.083)
12.0
5.0
0.5
HPC - JSM1012-08
JSM1012-08
10.0 (+0.025 / +0.083)
12.0
8.0
0.5
HPC - JSM1012-15
JSM1012-15
10.0 (+0.025 / +0.083)
12.0
15.0
0.5
HPC - JSM1012-20
JSM1012-20
10.0 (+0.025 / +0.083)
12.0
20.0
0.5
HPC - JSM1014-16
JSM1014-16
10.0 (+0.025 / +0.083)
14.0
16.0
0.5
HPC - JSM1016-10
JSM1016-10
10.0 (+0.025 / +0.083)
16.0
10.0
0.5
HPC - JSM1016-16
JSM1016-16
10.0 (+0.025 / +0.083)
16.0
16.0
0.5
HPC - JSM1214-08
JSM1214-08
12.0 (+0.032 / +0.102)
14.0
8.0
0.8
HPC - JSM1214-09
JSM1214-09
12.0 (+0.032 / +0.102)
14.0
9.0
0.8
HPC - JSM1214-10
JSM1214-10
12.0 (+0.032 / +0.102)
14.0
10.0
0.8
HPC - JSM1214-15
JSM1214-15
12.0 (+0.032 / +0.102)
14.0
15.0
0.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表