目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
UTKswrr - Utilitrak V rail for flat wheel - In steel
HPC
Linear components
Linear guidance
V slide linear guidance system
Powered by
CAD模型選擇
{hpc/v3/linear/v_rail/utkswrr.prj},{NB=hpc_UTK1-SWRR_1000},{REF=UTK1-SWRR},{H=15.0},{J=4.0},{K=26},{L=1000},{M=20},{N=9.8 x 2.8},{T=5.8},{P=80},{PD=1.33},{PC=121},{INFO=INFO},{ND=9.8},{NP=2.8},{R=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
M
[mm]
N
Ø x depth (counterbore)
[mm]
T
(Ø hole)
[mm]
P
[mm]
PD
Rail weight
[kg/m]
PC
Carriage weight
[g]
HPC - UTK1-SWRR-1000
UTK1-SWRR
15.0
4.0
26
20
9.8 x 2.8
5.8
80
1.33
121
HPC - UTK2-SWRR-1000
UTK2-SWRR
19.7
4.5
40
20
14.3 x 3
8.8
80
2.47
320
HPC - UTK3-SWRR-1000
UTK3-SWRR
30.0
8.0
58
20
14.3 x 5
8.8
80
5.36
910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表