目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SA / SAKH - Light linear bearing housing
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Housings for linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/housings/sasakh.prj},{NB=hpc_SA20},{TYPE=SA},{D2=20},{D=28},{A=53},{C=30},{H=45},{A1=40},{C1=15},{H1=23},{H2=13},{H3=22},{M=M6},{D1=5.3},{INFO=INFO},{PPATH=sasakh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D2
For shaft
[mm]
D
[mm]
A
[mm]
C
[mm]
H
[mm]
A1
+/-0.15
[mm]
C1
[mm]
H1
+0.010/-0.02
[mm]
H2
[mm]
H3
[mm]
M
[mm]
D1
[mm]
HPC - SA12
SA12
12
19
40
28
33
29
14
17
11
16
M5
4.3
HPC - SA16
SA16
16
24
45
30
38
34
15
19
11
18
M5
4.3
HPC - SA20
SA20
20
28
53
30
45
40
15
23
13
22
M6
5.3
HPC - SA25
SA25
25
35
62
40
54
48
20
27
18
26
M8
6.6
HPC - SA30
SA30
30
40
67
50
60
53
25
30
18
29
M8
6.6
HPC - SA40
SA40
40
52
87
60
76
69
30
39
22
38
M10
8.4
HPC - SA50
SA50
50
62
103
70
92
82
35
47
26
46
M12
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表