目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AK - GERWAH® Bellows coupling - Torque: 30 to 500Nm. Simplified drawing
HPC
Power transmission parts
Positioning couplings
Bellows GERWAH couplings
Powered by
CAD模型選擇
{hpc/v2/positioning/gerwah/ak.prj},{NB=hpc_AK80-91_20_20},{REF=AK80-91},{DG=20},{DD=20},{CN=96},{RT=75},{RR=400},{RA=55},{MI=0.65},{VCS=10,0},{MAS=0.85},{MRA=0.2/0.2},{MAX=0.4/0.5},{MAN=1.0/1.5},{VM=7000},{A=82},{B=80},{L=91},{F=83},{G=61},{H=36},{I=6 x M6},{REP=Simplified view},{INFO=INFO},{DMIN=20},{DMAX=35},{M1=6.000},{LG=35.000},{C=0.500},{DW=8.900},{K=4.000},{R=0.250},{S=10.000},{X1=1.250},{B1=32.000},{X=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
CN
Nominal torque
[Nm]
RT
Torsionnal stiffness
[10³ Nm/Rad]
RR
Radial stiffness
[N/mm]
RA
Axial stiffness
[N/mm]
MI
Moment of inertia
[10¯³kgm²]
VCS
Screw Tightening torque
[Nm]
MAS
Weight
[kg]
MRA
max. parallel offset
[mm]
MAX
Max. axial play
[mm]
MAN
Max. angular offset
[mm]
VM
Max. speed
[t/min]
A
ØA
[mm]
B
ØB
[mm]
L
[mm]
F
[mm]
G
[mm]
H
[mm]
I
ⁿ/ₐ
REP
View
ⁿ/ₐ
HPC - AK30-60 - 12/12
AK30-60
36
25
220
30
0,15
4,5
0.28
0.1/0.2
0.4/0.5
1.0/1.5
11000
56
52
60
53
37
24
6 x M5
Simplified view
HPC - AK60-73 - 15/15
AK60-73
72
50
330
55
0.24
8,5
0.48
0.1/0.2
0.4/0.5
1.0/1.5
9100
66
63
73
65
47
31
6 x M6
Simplified view
HPC - AK80-91 - 20/20
AK80-91
96
75
400
55
0.65
10,0
0.85
0.2/0.2
0.4/0.5
1.0/1.5
7000
82
80
91
83
61
36
6 x M6
Simplified view
HPC - AK150-92 - 20/20
AK150-92
180
100
600
85
0.65
14,0
0.85
0.2/0.2
0.4/0.5
1.0/1.5
7000
82
80
92
84
62
36
6 x M6
Simplified view
HPC - AK200-93 - 20/20
AK200-93
240
120
450
85
0.87
14,0
1
0.2/0.2
0.4/0.5
1.0/1.5
6700
90
85
93
85
63
37
6 x M6
Simplified view
HPC - AK300-104 - 25/25
AK300-104
360
280
1500
150
2.33
18,0
1.92
0.2/0.2
0.4/0.5
1.0/1.5
5200
110
110
104
93
67
40
6 x M8
Simplified view
HPC - AK500-113 - 35/35
AK500-113
800
310
1000
85
5.73
26.0
2.45
0.2
1.0
1.5
4600
122
122
113
102
72
40
6 x M8
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表