目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CT-ZY - Diabolo-shaped elasto mount - Female / female mounting. Simplified drawing
HPC
Mechanical drive components
Vibration
Elasto mounts
Powered by
CAD模型選擇
{hpc/v1/vibration/elasto/ct_zy.prj},{NB=hpc_CT-ZY8-30-20},{MAT=},{G=M8},{D=30},{H=20},{L=8},{REP=Représentation simplifiée},{INFO=INFO},{REFX=CT-ZY8-30-20},{G1=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
G
ØG
ⁿ/ₐ
D
ØD
[mm]
H
[mm]
L
[mm]
REP
View
ⁿ/ₐ
HPC - CT-ZY4-10-10
CT-ZY4-10-10
M4
10
10
4
Simplified view
HPC - CT-ZY8-30-20
CT-ZY8-30-20
M8
30
20
8
Simplified view
HPC - CT-ZY8-40-48
CT-ZY8-40-48
M8
40
48
8
Simplified view
HPC - CT-ZY10-50-30
CT-ZY10-50-30
M10
50
30
10
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表