目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BPMC - Stainless steel slotted spring plunger - with ceramic ball tip
HPC
Mechanical drive components
Positioning and indexing
Spring plungers
Powered by
CAD模型選擇
{hpc/v1/positioning/plungers/bpmc.prj},{NB=hpc_BPM8SS/C_0},{REF=BPM8SS/C},{POS=0},{D=M8},{D1=5.0},{L=16},{H=1.5},{N=1.2},{F1=15},{F2=30},{MAS=3,5},{INFO=INFO},{DX=8},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
L
[mm]
H
[mm]
N
[mm]
F1
Pressure - Initial F1
ⁿ/ₐ
F2
Pressure - Initial F2
[N]
MAS
Weight
[g]
HPC - BPM5SS/C
BPM5SS/C
M5
3.0
12
0.9
0.8
6
11
0,9
HPC - BPM6SS/C
BPM6SS/C
M6
3.5
14
1.0
1.0
9
13
1,5
HPC - BPM8SS/C
BPM8SS/C
M8
5.0
16
1.5
1.2
15
30
3,5
HPC - BPM10SS/C
BPM10SS/C
M10
6.0
19
2.0
1.6
20
35
7
HPC - BPM12SS/C
BPM12SS/C
M12
8.0
22
2.5
2.0
30
55
10
HPC - BPM16SS/C
BPM16SS/C
M16
10.0
24
3.5
2.5
65
125
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表